IESNA:LM-63-2002
[TEST]P954664
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-835-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]66718
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
13393 13400.1 13371.8 13311.8 12962.5 12599 12539 12828.3 13498.9 14391.7
15471.7 16713.9 18023.2 18979.6 19713.7 20440.7 21104.1 21502.9 21640.6 21492.3
20744.2 19399.6 17680.9 14956.4 10982.6 6394.8 4965.5 4542 4037.3 3289.1
2526.8 1962.2 1471.6 921.1 525.8 211.7 0
13393 13336.5 13308.3 13269.5 12930.7 12560.1 12507.2 12768.4 13414.2 14335.3
15387 16586.9 17896.2 18884.3 19590.1 20331.3 20987.7 21411.2 21608.8 21432.3
20627.7 19311.3 17564.4 14723.5 10636.8 6193.6 4909 4499.6 3987.9 3232.7
2495.1 1937.5 1401.1 885.8 511.7 204.7 0
13393 13375.4 13361.2 13322.4 13054.2 12697.8 12584.8 12800.1 13364.8 14229.4
15252.8 16403.3 17702.1 18845.5 19636 20370.1 21142.9 21668.8 21997 21968.8
21425.3 20218.3 18563.2 15986.9 12186 7206.5 4997.2 4538.4 4115 3529.1
2848 2117.5 1566.9 1023.4 557.6 254.1 0
13393 13361.2 13343.6 13375.4 13191.8 12884.8 12747.2 12856.6 13251.8 13943.5
14864.6 15891.6 17080.9 18365.5 19392.5 20207.7 20991.2 21672.3 22078.2 22268.7
22057 21315.9 19996 17680.9 14194.1 9080.4 5141.9 4266.7 3882 3423.2
2936.2 2438.6 1888.1 1259.9 719.9 321.1 0
13393 13378.9 13389.5 13460.1 13424.8 13262.4 13061.3 13040.1 13220.1 13633
14268.2 15087 16068.1 17197.4 18429.1 19569 20454.8 21224.1 21905.2 22406.4
22547.5 22237 21464.1 20204.2 17740.9 13371.8 7442.9 3776.2 2971.5 2502.1
2039.8 1644.6 1281.1 903.5 490.5 180 0
13393 13400.1 13438.9 13534.2 13625.9 13625.9 13530.6 13442.4 13456.5 13629.5
13971.8 14508.2 15231.7 16085.7 17042.1 18256.1 19547.8 20638.3 21270 21566.4
21760.5 21855.8 21824.1 21785.2 21407.6 19184.3 14363.5 8000.5 3638.5 2336.3
1838.7 1425.8 1041.1 716.4 412.9 151.8 0
13393 13407.1 13481.2 13594.2 13756.5 13901.2 14000 14077.7 14070.6 14204.7
14430.6 14776.4 15256.4 15806.9 16481 17303.3 18238.5 19265.5 20190.1 20955.9
21728.8 22596.9 23465.1 24368.6 25487.3 26115.5 24178 19127.8 12359 6207.7
2978.6 1831.6 1242.2 808.2 462.3 162.3 0
13393 13417.7 13520.1 13682.4 13858.8 14035.3 14247.1 14487 14776.4 15147
15619.9 16163.4 16749.2 17398.6 18171.4 19117.2 20186.6 21365.3 22649.9 24040.4
25646.1 27400.1 29362.3 31313.9 33501.9 36046.4 38527.4 39155.6 36875.8 31458.6
23383.9 14832.9 8649.9 4778.4 2110.4 508.2 0
13393 13453 13576.5 13763.6 13947.1 14112.9 14314.1 14589.4 14910.5 15397.5
16039.8 16777.4 17652.6 18732.6 20045.4 21672.3 23556.9 25737.9 28088.3 30488.1
33216.1 35806.4 38862.7 41968.3 45695 49358.2 54016.7 59006.9 62977.1 62560.7
55054.2 41488.3 26224.9 10509.7 1919.8 423.5 0
13393 13449.5 13601.2 13777.7 13961.2 14158.8 14367 14645.8 14981.1 15464.6
16057.5 16770.4 17613.8 18697.3 20041.9 21750 23705.1 26069.6 28681.1 31356.2
34165.4 37034.6 40108.4 43461.1 47039.6 50769.9 55004.8 59606.8 64102.9 64897
57408.2 41901.2 23772.1 6190.1 1319.9 391.7 0
13393 13445.9 13565.9 13802.4 13996.5 14211.8 14388.2 14645.8 14998.8 15422.2
15934 16516.3 17179.7 18090.3 19286.6 20733.6 22484 24636.8 27089.5 29764.6
32453.8 35210 38058 41096.6 44414 47674.9 51073.4 54048.4 56310.6 54690.7
47134.9 32482 14137.6 2728 822.3 271.7 0
13393 13431.8 13594.2 13798.9 13985.9 14172.9 14349.4 14554.1 14839.9 15147
15510.5 15863.4 16216.3 16692.7 17391.5 18316.1 19427.8 20920.6 22678.1 24668.5
26835.4 29076.4 31278.6 33516 35841.7 38019.2 40203.7 42183.6 42603.5 38912.1
31377.4 21559.4 9200.4 1831.6 550.5 151.8 0
13393 13431.8 13565.9 13721.2 13876.5 13971.8 14067.1 14148.2 14222.3 14310.6
14338.8 14243.5 14063.5 13873 13738.9 13731.8 13922.4 14465.9 15348.1 16459.8
17776.2 19226.6 20687.7 22141.7 23553.3 24728.5 25427.3 25819 24823.8 20881.8
15312.8 9468.6 3776.2 1072.9 395.3 98.8 0
13393 13382.4 13414.2 13460.1 13431.8 13244.8 12955.4 12521.3 11949.6 11194.4
10248.6 9147.5 8053.4 7139.4 6412.4 5812.5 5350.1 5053.7 4901.9 4866.7
4961.9 5152.5 5336 5516 5600.7 5463.1 5039.6 4365.5 3335 2368
1722.2 1249.3 910.5 638.8 384.7 102.3 0
13393 13304.8 13195.4 12980.1 12591.9 11946.1 11081.4 9983.9 8755.7 7640.5
6726.5 5932.4 5198.4 4654.9 4358.5 4220.8 4125.5 4009.1 3885.6 3769.1
3631.5 3444.4 3225.6 3031.5 2844.5 2657.4 2473.9 2276.3 2043.4 1778.7
1506.9 1242.2 959.9 659.9 360 81.2 0
13393 13216.5 12895.4 12351.9 11504.9 10301.5 8981.6 7725.2 6800.6 6013.6
5343.1 4965.5 4746.7 4556.1 4358.5 4192.6 4104.4 4072.6 4012.6 3878.5
3684.4 3490.3 3292.7 3102.1 2893.9 2689.2 2481 2258.6 2043.4 1806.9
1556.3 1277.5 959.9 621.1 317.6 67.1 0
13393 13160.1 12620.1 11734.3 10435.6 8851 7510 6581.8 5840.7 5378.4
5159.6 4958.4 4746.7 4520.8 4312.6 4185.5 4146.7 4125.5 4076.1 3917.3
3550.3 3342.1 3155 2975 2809.2 2653.9 2463.3 2251.6 2025.7 1771.6
1496.3 1199.9 889.3 600 321.1 88.2 0
13393 13068.3 12316.6 11092 9412.2 7760.5 6705.3 5925.4 5501.9 5318.4
5089 4866.7 4714.9 4552.6 4330.2 4189.1 4125.5 4040.8 3666.8 3507.9
3455 3433.8 3373.8 3278.6 3133.9 2943.3 2675.1 2424.5 2149.2 1874
1591.6 1309.3 1016.4 719.9 423.5 144.7 0
13393 13043.6 12126.1 10605 8695.7 7202.9 6260.7 5657.2 5477.2 5269
5014.9 4842 4732.5 4587.9 4323.2 4143.2 4002 3613.8 3479.7 3423.2
3377.4 3366.8 3324.4 3211.5 3017.4 2788 2541 2272.8 1994 1743.4
1499.9 1259.9 1030.5 797.6 801.1 607 0
13393 12948.3 11857.8 10139.2 8152.3 6867.7 5992.4 5604.2 5473.7 5237.2
4993.7 4838.4 4746.7 4602 4291.4 4019.7 3663.2 3384.4 3296.2 3215
3162.1 3130.3 2985.6 2823.3 2639.8 2456.3 2241 2032.8 1803.4 1570.5
1351.7 1125.8 914 1101.1 988.2 331.7 0
13393 12920.1 11762.6 9973.3 7929.9 6599.5 5816 5583.1 5463.1 5233.7
4993.7 4849 4782 4647.8 4270.2 3871.4 3405.6 3211.5 3088 2989.2
2939.8 2830.4 2646.8 2477.4 2304.5 2110.4 1941 1771.6 1591.6 1429.3
1348.1 1065.8 885.8 1224.6 564.7 141.2 0
13393 12966 11833.1 9994.5 7979.3 6687.7 5847.7 5597.2 5498.4 5272.5
5014.9 4877.2 4806.7 4686.7 4319.6 3875 3398.5 3204.4 3073.9 2971.5
2915.1 2809.2 2629.2 2470.4 2293.9 2106.9 1919.8 1750.4 1584.6 1386.9
1214 998.7 885.8 1228.1 487 120 0
